Download document () of 20

U227 MTBH MS45

Eaton B-Line series meter breakers, 200A, Test block, #6-250 MCM, MCB, 7 jaws, 1 Position, Ring, Z3614, 22 kAIC, Steel, Surface mount, 3Ø/4W, 3R

General specifications

Product Name
Eaton B-Line series meter breakers
Catalog Number
U227 MTBH MS45
UPC
782051591576
Product Length/Depth
6 in
Product Height
30 in
Product Width
22 in
Product Weight
62 lb
Compliances
EUSERC Approved
Certifications
UL

Electrical specifications

Amperage rating
200 A
Interrupt rating
22 kAIC

Material/finish

Material
Steel
Finish
ANSI 61 gray paint
Mill-galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.