Download document () of 20

U267

Eaton B-Line series single meter sockets, 200 A, Seven-jaw, Ring, 3, Manual circuit closing, ANSI 61 paint, Steel, Side, 3 pole, Four-wire, #6-250 MCM, #6-250 MCM

General specifications

Product Name
Eaton B-Line series single meter sockets
Catalog Number
U267
UPC
782051600209
Product Length/Depth
4.625 in
Product Height
23 in
Product Width
12 in
Product Weight
25 lb
Certifications
UL Listed

Electrical specifications

Amperage Rating
200A

Material/finish

Material
Steel
Finish
ANSI 61 paint

Model

Number of jaws
Seven-jaw
Number of wires
4
Four-wire
Bypass
Manual circuit closing
Mounting method
Side
Number of poles
3
Line lug size
#6-250 MCM
Load lug size
#6-250 MCM
Cover/door type
Ring
Special features
AW Hub top provision

Standards

Degree of protection
3

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.