Download document () of 20
To be discontinued

U280-008-CQC-ST

8-Port USB Smart Charging Station - USB-A Quick Charge 3.0, USB-A BC 1.2, USB-C PD Charging, 120W Max

  • Sets up in 4 different configurations, including wall-mount and flat with storage brackets
  • USB-C PD Charging port provides up to 20V 3A of charging power to compatible devices
  • Protects connected devices with built-in safeguards against overheating and overvoltage
  • USB-A Quick Charge 3.0 port provides up to 12V 1.5A to QC-compatible devices
  • 6 USB-A BC 1.2-compliant ports provide up to 5V 2.4A of charging power each

General specifications

Product Name
Eaton Tripp Lite series multi-device charger
Catalog Number
U280-008-CQC-ST
UPC
037332250612
Product Length/Depth
5.71 in
Product Height
3.35 in
Product Width
9.06 in
Product Weight
1.235 lb
Compliances
RoHS
REACH
FCC Compliant
Global Catalog
U280-008-CQC-ST

Product specifications

Type
Charging Station
AC Adapter
Input: 100–240V, 50/60 Hz, 3.0A; Output: 20V 6A
AC Power Adapter Cord Length
3 ft
Charging Ports Details
USB-C PD: 20V/3A_x000D__x000D_USB-A: 5V/2.4A_x000D__x000D_USB-A QC: 12V/1.5A
Number of Charging Ports
8
Total Charging Amps
6.9A
Total Charging Watts
120
Power Consumption
120 W
Number of USB Hub Ports
8
Over Current Protection
Yes
Overvoltage Correction
Yes
Charging Method Detail
Power Delivery 2.0; Quick Charge 3.0; 5V - 1.5A (7W)
Input Current
3.0A
Input Frequency
50 / 60 Hz
Quick Charge Compliant
3
Storage Temperature Range
-4° to 122°F (-20° to 50°C)
AC Power Adapter Plug(s)
NEMA 5-15P North America
Color
Black
Input Plug Type
NEMA 5-15P
Material
Polycarbonate
USB Hub Ports
Yes
Charging Method
USB
Input Nominal Voltage
230 VAC
120 VAC
Product Features
USB Charging
Battery Charging (5V/1.5A Port)
Overvoltage Protection
Overcurrent Protection
Overcharge Protection
Charging Form Factor
Charging hub
Charging Port Type
USB C (FEMALE)
USB A (FEMALE)
Packaging Type
Box
External Power Supply Certifications
GS
CE
TUV
RoHS
CCC
cUL
Power Source Type
AC Adapter
SideA Connector1
NEMA 5-15P
SideB Connector1
USB A (FEMALE)
SideB Connector2
USB C (FEMALE)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.