Download document () of 20

U359-004

4-Port USB 3.0 Peripheral Sharing Switch - SuperSpeed

General specifications

Product Name
Eaton Tripp Lite series switch
Catalog Number
U359-004
UPC
037332224781
Product Length/Depth
0.8 in
Product Height
2.6 in
Product Width
3.9 in
Product Weight
0.04 lb
Compliances
CE Marked
FCC Compliant
RoHS
REACH

Product specifications

Application
  • Switch one printer or scanner between 4 computers to save space in the office
  • Connect an external hard drive, so both computers can access the same data
  • Control 4 computers using the same USB keyboard/mouse combo
  • Connect a webcam or security camera to monitor inventory or an office lobby from multiple computers
Operating Humidity Range
5% to 90% RH, Non-Condensing
Storage Humidity Range
5% to 95% RH, Non-Condensing
Color
Black
Material
Metal
USB Hub Ports
Yes
Connector Plating
Nickel
Product Features
Bus Powered
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Product Highlights
Share a printer, scanner, hard drive, webcam or other USB device with 4 computers
Backward compatible with USB 2.0 and 1.1 devices, so you can use older peripherals
Plug-and-play operation with no software required for easy, immediate installation
Easy one-touch control lets you switch between computers with manual buttons
Supports SuperSpeed USB 3.0 speeds up to 5 Gbps to ensure fast data transfers
Packaging Type
Box
Plug Color
White
Blue
Port Selection
Pushbutton
SideA Connector1
USB 3.0 A (FEMALE)
SideB Connector1
USB 3.0 B (FEMALE)
Data Ports
USB A (FEMALE)
SideB Connector3
USB 3.0 B (FEMALE)
Host Connector
USB A (MALE)
Technology
USB 3.x
Features
Flex Center
Number of Ports
5
Number of USB Hub Ports
1
Storage Temperature Range
14° to 131°F (-10° to 55°C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.