Download document () of 20
We make what matters work*

U360-004-R

4-Port USB 3.0 SuperSpeed Hub

  • USB 3.0 SuperSpeed Compatible
  • 3-year limited warranty (Worldwide)
  • 5Gbps Transfer Speed - 10X as fast as USB 2.0
  • External power supply included for use with more power hungry devices***NOTE***If your hub features white housing, see the FAQ tab on this page.
  • All 4 ports are USB Battery Charging (BC) 1.2-compliant, providing up to 1.5A for charging mobile devices

Expand Connectivity with Ease
Our wide selection of hubs and switches unifies power, data and networking into compact, reliable solutions, which helps businesses, educators and IT teams work faster, smarter and more efficiently. They deliver reliable, high‑speed connectivity for laptops, desktops and industrial systems. They expand your device capacity, simplify cable management and ensure seamless data transfer across modern and legacy environments.

Benefits That Power Productivity
What makes these hubs and switches so valuable to your workflow?

  • Expanded device capacity without sacrificing speed or reliability.
  • Cross‑platform compatibility with Windows, macOS, Chrome OS and Linux.
  • Durable construction for both office and industrial environments.
  • Future‑ready performance with support for Thunderbolt 4, USB-C and legacy USB devices.

Built for Every Environment
Eaton’s Tripp Lite series hubs and switches are designed for a wide range of applications. Industrial-grade models feature rugged metal housings and ESD protection, making them perfect for factories, warehouses and labs. Slim and portable hubs are tailored for mobile professionals who need reliable connectivity on the go. For enterprise deployments, multiport hubs provide the scalability to support large teams and complex setups.

General specifications

Product Name
Eaton Tripp Lite series hub
Catalog Number
U360-004-R
UPC
037332161154
Product Length/Depth
2.5 in
Product Height
1 in
Product Width
4 in
Product Weight
0.15 lb
Warranty
3 year limited
Compliances
CE Marked
REACH
FCC Compliant
RoHS
Global Catalog
U360-004-R
Product Type
Hub

Product specifications

Type
Hub
Charging Ports Details
Any of the 4 ports
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
20% to 80% RH, Non-Condensing
Color
Black
Material
ABS
USB Hub Ports
Yes
Charging Ports / Amps
1.5A
Connector Plating
Nickel
Product Features
USB Charging
USB Specification
USB 3.0 (up to 5 Gbps)
USB 3.1 Gen 1 (up to 5 Gbps)
USB 3.2 Gen 1 (up to 5 Gbps)
Package contents
External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A)
USB 3.0 SuperSpeed 4-Port Hub
User manual
USB 3.0 Cable, 3-ft.
Packaging Type
Box
Plug Color
White
Blue
External Power Supply Certifications
RoHS
UL
FCC
cUL
Power Source Type
AC Adapter
SideA Connector1
USB 3.0 A (MALE)
SideB Connector1
USB 3.0 A (FEMALE)
Data Ports
USB-A - USB 3.2 Gen 1 (5 Gbps)
USB A (FEMALE)
Dc Barrel Plug
OD: 3.5 x 1.35 x 10 mm, positive pin, negative sleeve
SideB Connector3
USB 3.0 A (FEMALE)
Voltage Compatibility (VAC)
100 VAC
110 VAC
120 VAC
125 VAC
127 VAC
200 VAC
208 VAC
220 VAC
230 VAC
240
Host Connector
USB A (MALE)
Charging AMPS per port
1.5
1.5 A
Technology
USB 3.x
Features
Flex Center
Charging Ports
USB-A: 5V 1.5A (7.5W)
AC Adapter
Input: 100-240V, 50/60Hz, 0.35A; Output: 5V, 2A
AC Power Adapter Cord Length
5 ft
Number of Ports
4
Number of USB Hub Ports
4
Output Power Capacity
2 A
Power Consumption
1 W
Storage Temperature Range
-4° to 185°F (-20° to 85°C)
BTUs
2.4 BTU/Hr
Data Ports Details
USB-A - USB 3.2 Gen 1 (5 Gbps)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.