Download document () of 20

U404MCC

Eaton B-Line series meter breakers, 320 A, Manual circuit closing, Studs, 4 jaws, 1 Position, Ring, 3R, Z3614, 22 kAIC, Galvanized steel, Surface mount, 1Ø/3W

General specifications

Product Name
Eaton B-Line series meter breakers
Catalog Number
U404MCC
UPC
782051815306
Product Length/Depth
6 in
Product Height
38 in
Product Width
24 in
Product Weight
100 lb
Compliances
EUSERC Approved
Certifications
UL

Electrical specifications

Amperage rating
320 A
Interrupt rating
22 kAIC

Material/finish

Material
Galvanized steel
Finish
ANSI 61 gray paint
Mill-galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.