Download document () of 20

UBH7213TCH

Eaton meter socket, 1-pos commercial, 200A, Over/under, Large hub open, #6-350 kcmil, 7-jaw, 1-ph, #6-350 kcmil, Lever bypass, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
UBH7213TCH
UPC
782116127245
Product Length/Depth
4.94 in
Product Height
19 in
Product Width
13 in
Product Weight
30 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
PECO approved

Product specifications

Special features
Barrel lock provisions
Type
Single-position commercial
Amperage Rating
200A
Feed type
Top/bottom
Number of jaws
Seven-jaw
Phase
Single-phase
Utility approvals
PA : PECO Energy
Line
#6-350 kcmil
Load
#6-350 kcmil
Number of wires
Three-wire
Hub type
Large hub opening
Security
Ringless
Voltage rating
600 V
Bypass
Lever
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com