Download document () of 20

UE7213CCH

Eaton meter socket, Comm, 200A, Over/under, Hub cover plate, #6-350 kcmil, 7-jaw, 3-ph, #6-350 kcmil, Block, lugs and caps, Lever bypass, 4-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
UE7213CCH
UPC
786685291826
Product Length/Depth
4.94 in
Product Height
19 in
Product Width
13 in
Product Weight
24 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Commercial
Amperage Rating
200A
Feed type
Top/bottom
Number of jaws
Seven-jaw
Phase
Three-phase
Utility approvals
MI : DTE Energy (Detroit Edison)
NY : Consolidated Edison (ConEd)
Line
#6-350 kcmil
Load
#6-350 kcmil
Number of wires
Four-wire
Hub type
Hub cover plate
Security
Ringless
Voltage rating
600 V
Accessories
Block, lugs and caps
Bypass
Lever
Number of sockets
1

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com