Download document () of 20

UFHTRS202BCH

Eaton meter socket, 1-pos resi service, 200A, Over, 3-5/16 inch hub open, #8-250 kcmil, 4-jaw, 1-ph, #8-250 kcmil, Barrel lock with guard provisions, Horn bypass, Gnd conn (#14-#2 Cu), Triplex, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
UFHTRS202BCH
UPC
782116016181
Product Length/Depth
4.38 in
Product Height
14 in
Product Width
8 in
Product Weight
14 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Special features
Barrel lock provisions
Type
Single-position residential service
Amperage Rating
200A
Feed type
Overhead
Number of jaws
Four-jaw
Phase
Single-phase
Utility approvals
IN : Indiana Michigan Power (IMP) (AEP East)
MI : Indiana Michigan Power (IMP) (AEP East)
OH : AEP Ohio (AEP East)
TN : Appalachian Power (AEP East)
VA : Appalachian Power (AEP East)
WV : Appalachian Power (AEP East)
TX : Southwestern Electric Power Company (SWEPCO) (AEP West)
AR : Southwestern Electric Power Company (SWEPCO) (AEP West)
TX : AEP Texas (AEP West)
OK : Public Service Company of Oklahoma (PSO) (AEP West)
LA : Southwestern Electric Power Company (SWEPCO) (AEP West)
KY : Kentucky Power (AEP West)
Line
#8-250 kcmil
Load
#8-250 kcmil
Number of wires
Three-wire
Hub type
3-5/16 in hub opening
Connection
Ground connection
Security
Ringless
Voltage rating
600 V
Bypass
Horn
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com