Download document () of 20

UHTTRS101BE

Eaton meter socket, 1-pos resi service, 125A, Over/under, Hub open, 4-jaw, 1-ph, Horn bypass, Two grounding conns (#14-#2 Cu), Quadplex, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
UHTTRS101BE
UPC
786685326580
Product Length/Depth
12.5 in
Product Height
4.5 in
Product Width
8.5 in
Product Weight
10 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Iowa approved

Product specifications

Type
Single-position residential service
Amperage Rating
125A
Feed type
Top/bottom
Number of jaws
Four-jaw
Phase
Single-phase
Ground
Quadplex
Utility approvals
MD : First Energy (Potomac Edison)
VA : First Energy (Potomac Edison)
WV : First Energy (Mon Power)
NJ : First Energy (Jersey Central Power and Light)
OH : First Energy (Ohio Edison, Toledo Edison, The Illuminating Company)
PA : First Energy (Allegheny Power, MET ED, Penelec, West Penn Power)
Number of wires
Three-wire
Hub type
Hub opening
Security
Ringless
Voltage rating
600 V
Bypass
Horn
Number of sockets
1

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com