Download document () of 20

UIH5213UCVCH

Eaton meter socket, 1-pos commercial service, 200A, Over/under, Small hub closing plate mounted, #6-350 kcmil, 5-jaw, 3-ph, #6-350 kcmil, Inhib provided on wire conns, Lever bypass, 4-wire, Ringless, Gnded 5th terminal, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
UIH5213UCVCH
UPC
782116975952
Product Length/Depth
4.94 in
Product Height
19 in
Product Width
13 in
Product Weight
24 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Single-position commercial service
Amperage Rating
200A
Feed type
Top/bottom
Number of jaws
Five-jaw
Phase
Three-phase
Terminals
Grounded fifth terminal
Utility approvals
DC : Atlantic City Electric / Delmarva (Connectiv)
DE : Atlantic City Electric / Delmarva (Connectiv)
MD : Baltimore Gas and Electric
NJ : Atlantic City Electric / Delmarva (Connectiv)
MD : Atlantic City Electric / Delmarva (Connectiv)
Line
#6-350 kcmil
Load
#6-350 kcmil
Number of wires
Four-wire
Hub type
Small hub cover plate
Security
Ringless
Voltage rating
600 V
Bypass
Lever
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com