Download document () of 20

ULTRABLOK

Isobar 2-Outlet Surge Protector, Direct Plug-In, 1410 Joules, Diagnostic LEDs, Black Metal Housing

General specifications

Product Name
Eaton Tripp Lite series Isobar surge protector
Catalog Number
ULTRABLOK
UPC
037332010476
Product Length/Depth
2.5 in
Product Height
4 in
Product Width
2.5 in
Product Weight
0.8 lb
Compliances
RoHS
Certifications
UL Listed
NOM
UL 1449

Product specifications

Safe Thermal Fusing
Prevents unsafe conditions during extreme extended overvoltages and catastrophic occurences
Storage Humidity Range
5% to 95% RH
Surge Style
DP - DIRECT PLUG-IN
Voltage Compatibility (VAC)
120
Circuit breaker
15
Frequency rating
50/60 Hz
Diagnostic LED Details
PROTECTION PRESENT (green), LINE FAULT (red) and LINE OK (green)
EMI / RFI Filtering
40-80 dB
Form Factor
Direct plug-in format with retaining bracket supports wall mounting directly to a standard AC wall socket
Immunity
Conforms to IEE 587 / ANSI C62.41
Operating Temperature Range
32° to 104°F (0° to 40°C)
Protection Modes
Includes full normal mode (H-N) and common mode (N-G / H-G) line suppression
Receptacle Color
BLACK
Recommended Electrical Service
120V (110-125V)
Storage Temperature Range
14° to 122°F (-10° to 50°C)
Input Cord Length Details
Direct plug-in
Housing Color
Black
Material
Metal
Mounting Details
Mounting hardware
Input Plug Type
NEMA 5-15P
Output Receptacles
5-15R
Package Contents
Owner’s manual
ULTRABLOK Isobar 2-Outlet Surge Protector, Black Metal Housing
Mounting hardware
Input Nominal Voltage
120 VAC
Product Features
Mounting Accessory Included
UL Certified
Diagnostic LED(s)
Metal Case
Automatic Shut-Off
Product Highlights
15A resettable circuit breaker prevents dangerous overloads
1410-joule surge protection rating
2 NEMA 5-15R surge-protected outlets
Plugs directly into outlet with no power cord
Durable metal housing mounts out of sight behind furniture
Plug Color
White
Blue
AC Suppression Joule Rating
1410
AC Suppression Components Used
Metal oxide varistors, toroidal balanced chokes and VHF capacitors
AC Suppression Response Time
NM = 0 ns. CM = <1 ns
AC Suppression Surge Current Rating
48,000 amps
Operating Humidity Range
10% to 90% RH
Included Mounting Accessory
Mounting hardware

Export product specification

Need product support?

Support from Eaton

Contact the Eaton technical resource team

Phone: (800) 809-2772, option 5, option 2

Or send us an email.