Download document () of 20

UNRRS213CEUSE

Eaton meter socket, 3 5/16 in hub cover plate, 200A, Overhead/underground, Hub cover plate, #6-350 kcmil, Four-jaw, Single-phase, #6-350 kcmil, Sockets:1, Three-wire, Ring, 600V

General specifications

Product Name
Eaton meter socket
Catalog Number
UNRRS213CEUSE
UPC
786685217895
Product Length/Depth
4.48 in
Product Height
15.11 in
Product Width
11.22 in
Product Weight
18 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
3 5/16 in hub cover plate
Amperage Rating
200A
Feed type
Top/bottom
Number of jaws
Four-jaw
Phase
Single-phase
Utility approvals
AZ : Salt River Project (SRP)
TX : CenterPoint Energy (HL&P/Reliant)
Line
#6-350 kcmil
Load
#6-350 kcmil
Number of wires
Three-wire
Hub type
Hub cover plate
Security
Ring
Voltage rating
600 V
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com