Knowledge Search
Download document () of 20

UNY17

Eaton Crouse-Hinds series UNY expansion union, Rigid/IMC, Male, Steel, 1/2", Short

General specifications

Product Name
Eaton Crouse-Hinds series UNY expansion union
Catalog Number
UNY17
UPC
782274129044
Product Length/Depth
2.06 in
Product Height
1.19 in
Product Width
1.19 in
Product Weight
0.45 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
Rigid/IMC
Type
Short
Gender
Male
Material
Steel
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.