Download document () of 20

USAA015012A1245A11

Eaton Cooper Power Series VariSTAR US station-class arrester, Polymer, 15kV, 63 kAIC,NEMA 4-hole pad; accepts cond max 1.15"dia (1000MCM), NEMA 4-hole pad; accepts cond max 0.82"dia (500MCM), 3.9 kJ/kV MCOV single impls

General specifications

Product Name
Eaton Cooper Power series VariSTAR US station-class arrester
Catalog Number
USAA015012A1245A11
UPC
194006112338
Product Height
15.3 in
Product Diameter
11.8 in
Product Weight
11 lb
Compliances
Not Applicable
Certifications
IEEE C62.11

Accessories

Ground terminal options
NEMA 4-hole pad max. 0.82" dia
Line terminal options
NEMA 4-hole pad
Nameplate options
IEEE nameplate

Additional Specifications

Packaging options
Cardboard packaging

Descriptions

Grading ring
No

Electrical Ratings

Basic impulse level 1.2/50 wave
155 kV
Creep distance
46.1 in
Duty cycle voltage rating
15 KV
Energy rating
3.9 kJ/kV MCOV 1-impulse
Equivalent front-of-wave
43.5 KV
Frequency rating
50/60 Hz
Discharge voltage - max
33.8; 35.8; 37.7; 41.3; 45.2; 51.5 kV (@1.5; 3; 5; 10; 20; 40 kA)
Short circuit rating
63 kA
Maximum continuous operating voltage
12.7 kV
Wet 50/60 Hz per 60 seconds
88 kV (Wet 60s)

Mounting

Mounting
Upright base

Ratings

Cantilever strength MDCL static
6000 in-lbs
Cantilever strength ultimate
15,000 in-lbs

Type

Arrester type
UltraSIL standard energy handling arrester
Material type
Silicone rubber

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE