Download document () of 20

UT0S12JCPGN

Cable clamp with plastic strain relief nut, size 12; UT0S12JCPGN

General specifications

Product Name
Eaton Souriau UTO series metal IP68/69k connector for intensive use
Catalog Number
UT0S12JCPGN
Product Type
Metal IP68/69k connector for intensive use

Product specifications

Fitted with:
Shielding
Environmental conditions
REACH
RoHS
Flammability rating UL94 V0
Backshell angle
Straight
Backshell type
Sealing Gland
Shell size
12
Cable diameter - max
11.9 mm
Cable diameter - min
4 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.