Download document () of 20

UT6R1131BCH

Eaton meter socket, Multi position commercial or resi service, 100A, Over/under, 3-5/16 inch hub open, #6-350 kcmil, 4-jaw, 1-ph, #8-2/0 AWG, Gnd conn (#14-#2 Cu), Triplex, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
UT6R1131BCH
UPC
782116094653
Product Length/Depth
4.5 in
Product Height
14.13 in
Product Width
56.93 in
Product Weight
60 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Multiple position commercial or residential service
Amperage Rating
100A
Feed type
Top/bottom
Number of jaws
Four-jaw
Phase
Single-phase
Utility approvals
ME : Central Maine Power
ME : Emera Maine (Bangor Hydro Electric Co./ Maine Public Service Company)
SC : South Carolina Electric and Gas (SCE&G)
TX : Entergy
Line
#6-350 kcmil
Load
#8-2/0 AWG
Number of wires
Three-wire
Hub type
3-5/16 in hub opening
Security
Ringless
Voltage rating
600 V
Number of sockets
6

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com