Download document () of 20

UTRS101BE

Eaton meter socket, 1-pos resi service, 125 A, Over, 3-5/16 inch hub open, #8-2/0 AWG, 4-jaw, 1-phase, #8-2/0 AWG, Gnd conn (#14-#2 Cu), Triplex, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
UTRS101BE
UPC
786685217710
Product Length/Depth
3.61 in
Product Height
11.05 in
Product Width
8.22 in
Product Weight
6.46 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Single-position residential service
Amperage Rating
125A
Feed type
Overhead
Number of jaws
Four-jaw
Phase
Single-phase
Utility approvals
ME : Central Maine Power
NM : El Paso Electric
TX : El Paso Electric
AL : Alabama Power
ME : Emera Maine (Bangor Hydro Electric Co./ Maine Public Service Company)
MO : Empire District Electric
OK : Empire District Electric
AR : Entergy
LA : Entergy
MS : Entergy
TX : Entergy
AL : Huntsville Utilities
FL : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
IN : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
KY : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
NC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
OH : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
SC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
TX : Pedernales Electric Cooperative
NM : Public Service Company of New Mexico (PNM)
SC : South Carolina Electric and Gas (SCE&G)
Line
#8-2/0 AWG
Load
#8-2/0 AWG
Number of wires
Three-wire
Hub type
3-5/16 in hub opening
Connection
Ground connection
Security
Ringless
Voltage rating
600 V
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com