Download document () of 20

UTRS202BFLCH

Eaton meter socket, 1-pos resi service, 200A, Over, 3-5/16 inch hub open, #8-250 MCM, four-jaw, 1-ph, #8-250 MCM, Gnd conn (#14-#2 Cu), Triplex, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
UTRS202BFLCH
UPC
782113965635
Product Length/Depth
4.36 in
Product Height
14 in
Product Width
8 in
Product Weight
14 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Single-position residential service
Amperage Rating
200A
Feed type
Overhead
Number of jaws
Four-jaw
Phase
Single-phase
Utility approvals
FL : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
IN : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
KY : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
NC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
OH : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
SC : MEG (Duke Energy, Florida Power, Tampa Electric, Gulf Power, Oklahoma Gas and Electric)
FL : Tallahassee City Electric
Line
#8-250 MCM
Load
#8-250 MCM
Number of wires
Three-wire
Hub type
3-5/16 hub opening
Security
Ringless
Voltage rating
600 V
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com