Download document () of 20

UTRS213ACH

Eaton meter socket, 1-pos resi service, 200A, Under, Solid top, #6-350 kcmil, 4-jaw, 1-ph, #8-350 kcmil, Gnd conn (#14-#2 Cu), Triplex, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
UTRS213ACH
UPC
782113684680
Product Length/Depth
4.36 in
Product Height
15 in
Product Width
11 in
Product Weight
22 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Single-position residential service
Amperage Rating
200A
Feed type
Bottom
Number of jaws
Four-jaw
Phase
Single-phase
Utility approvals
ME : Central Maine Power
MO : Empire District Electric
OK : Empire District Electric
NE : Omaha Public Power District
Line
#8-350 kcmil
Load
#8-350 kcmil
Number of wires
Three-wire
Hub type
Solid top
Security
Ringless
Voltage rating
600 V
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com