Download document () of 20

UTRS213BE

Eaton meter socket, 1-pos resi service, 200 A, Over/under, 3-5/16 inch hub open, #6-350 kcmil, 4-jaw, 1-ph, #6-350 kcmil, Gnd conn (#14-#2 Cu), Triplex, 3-wire, Ringless, 600 Vac

General specifications

Product Name
Eaton meter socket
Catalog Number
UTRS213BE
UPC
786685217758
Product Length/Depth
4.48 in
Product Height
15.11 in
Product Width
11.22 in
Product Weight
14 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Product specifications

Type
Single-position residential service
Amperage Rating
200A
Feed type
Top/bottom
Number of jaws
Four-jaw
Phase
Single-phase
Utility approvals
ME : Central Maine Power
MI : DTE Energy (Detroit Edison)
MO : Empire District Electric
OK : Empire District Electric
AR : Entergy
LA : Entergy
MS : Entergy
TX : Entergy
TN : Knoxville Utility Board (KUB)
TX : Oncor
NM : Public Service Company of New Mexico (PNM)
CT : United Illuminating (UI)
SC : South Carolina Electric and Gas (SCE&G)
NM : Texas-New Mexico Power (TNMP)
TX : Texas-New Mexico Power (TNMP)
Line
#6-350 kcmil
Load
#6-350 kcmil
Number of wires
Three-wire
Hub type
3-5/16 in hub opening
Security
Ringless
Voltage rating
600 V
Number of sockets
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy, or about a product you already own? 877-386-2273, Opt 2, Opt 2, Opt 1 or email: TRC@eaton.com