Download document () of 20

UXLB039031A2445A11

VariSTAR UXL station-class arrester, Si rubber, 31.5 kV MCOV, 39 kV duty cycle, 63 kAIC, Upright, NEMA four-hole pad; accepts Cu or Al cond from 0.16" dia (#6) to 0.82" dia (500 MCM), 15 kJ/kV MCOV double impulse

General specifications

Product Name
Eaton Cooper Power series VariSTAR UXL station-class arrester
Catalog Number
UXLB039031A2445A11
UPC
194006067928
Product Height
25.3 in
Product Diameter
11.8 in
Product Weight
35 lb
Compliances
Not Applicable
Certifications
IEEE C62.11

Accessories

Ground terminal options
NEMA 4-hole pad max. 0.82" dia
Line terminal options
NEMA 4-hole pad
Nameplate options
IEEE nameplate

Additional Specifications

Packaging options
Cardboard packaging

Descriptions

Grading ring
No

Electrical Ratings

Basic impulse level 1.2/50 wave
294 kV
Creep distance
92.1 in
Duty cycle voltage rating
39 KV
Energy rating
15 kJ/kV MCOV 2-impulse
Equivalent front-of-wave
92.6 KV
Frequency rating
50/60 Hz
Discharge voltage - max
75.4; 79.0; 82.0; 88.4; 94.5; 105 kV (@1.5; 3; 5; 10; 20; 40 kA)
Short circuit rating
63 kA
Maximum continuous operating voltage
31.5 kV
Wet 50/60 Hz per 60 seconds
158 kV (Wet 60s)

Mounting

Mounting
Upright base

Ratings

Cantilever strength MDCL static
32,000 in-lbs
Cantilever strength ultimate
80,000 in-lbs

Type

Arrester type
UltraSIL VariSTAR UXL high-strength arrester
Material type
Silicone rubber

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact us

P: 877-277-4636

P: 877-ETN-CARE