Knowledge Search
Download document () of 20

V24M28T7516

Eaton General purpose ventilated transformer, Aluminum windings, NEMA 2, FR942, 60 Hz, 220°C, 75 kVA, Three-phase, 240 Delta V, 208Y/120 Vac, NEMA ST-20, 150°C, 75 kVA, 240 Vac-208Y/120 Vac, WS59, 280C, DOE 2016

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V24M28T7516
UPC
786680175565
Product Length/Depth
24 in
Product Height
43 in
Product Width
30.5 in
Product Weight
593 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 2
Frame
FR942
Insulation
220 °C
Material
Al windings
Mounting
Floor or wall, upright only
Tap size
2 at +2.5%, 4 at -2.5%
Type
Energy-efficient ventilated type DT-3 transformer
Wiring connection
280C

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
75 kVA
Primary voltage
240 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Volt ampere rating
75 kVA
Voltage rating
240 Vac-208Y/120 Vac

Miscellaneous

Weathershield
WS59

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.