Knowledge Search
Download document () of 20

V29M47T1516

Eaton General purpose ventilated transformer, Aluminum windings, NEMA 2, FR939, 60 Hz, 15 kVA, Three-phase, 208 Delta V, 480Y/277 Vac, NEMA ST-20, 15 kVA, 208 Vac-480Y/277 Vac, WS57, E0342B, DOE 2016

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V29M47T1516
UPC
786680175589
Product Length/Depth
17.75 in
Product Height
28 in
Product Width
21.88 in
Product Weight
225 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 2
Frame
FR939
Insulation
220 °C
Material
Al windings
Mounting
Floor or wall, upright only
Tap size
2 at +2.5%, 4 at -2.5%
Type
Energy-efficient ventilated type DT-3 transformer
Wiring connection
E0342B

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
15 kVA
Primary voltage
208 V
Secondary Voltage
480Y/277 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Volt ampere rating
15 kVA
Voltage rating
208-480Y/277V

Miscellaneous

Weathershield
WS57

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.