Knowledge Search
Download document () of 20
Discontinued

V44M31T15

General-Purpose Transformer, Dry Type Distribution, DT-3, Three-phase, PV: 440V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 220Y/127V, 150°C, 15 kVA, Al windings , Frame: 912B, uses WS38

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V44M31T15
UPC
786680050008
Product Length/Depth
16.5 in
Product Height
30 in
Product Width
23 in
Product Weight
202 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
912B
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
15 kVA
Primary voltage
440 V
Secondary Voltage
220Y/127 V
Temperature rise
150 °C rise

Miscellaneous

Weathershield
WS38

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.