Knowledge Search
Download document () of 20

V48M22T1716

Eaton General Purpose Ventilated Transformer, AL windings, DOE 2016, 3PH , PV 480 DELTA, SV 240 DELTA 120V LIGHTING TAP (PH B), 175 kVA, 150C rise, 220C, NEMA 2 FR944, 282B

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M22T1716
UPC
786680241826
Product Length/Depth
33.5 in
Product Height
60 in
Product Width
38 in
Product Weight
1.1 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 2
Frame
944
Insulation
220 °C
Mounting
Floor
Tap size
2 at +2.5%, 4 at -2.5%
Type
Energy-efficient ventilated dry-type transformer
Wiring connection
282B

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
175 kVA
Primary voltage
480 V
Secondary Voltage
240 V delta, 120 V Midtap
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Volt ampere rating
175 kVA

Miscellaneous

Weathershield
WS61

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.