Knowledge Search
Download document () of 20
Discontinued

V48M22T75EE

Eaton General purpose ventilated transformer, DT-3 (3-phase), PV 480V, Taps: 2 at +2.5% /4 at -2.5%, SV 240 delta/120 midtap, 150°C rise w/ 200°C insulation systeam, 75 kVA, EE

A newer version of this product is available:

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M22T75EE
UPC
786680029721
Product Length/Depth
22 in
Product Height
39 in
Product Width
29 in
Product Weight
577 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
NEMA TP-1 Compliant
Certifications
UL Listed
Catalog Notes
NEMA TP-1 efficient

Physical Attributes

Coil material
Aluminum
Frame
914D
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Primary voltage
480 V
Secondary Voltage
240 delta/120 midtap
Temperature rise
150 °C rise
Volt ampere rating
75 kVA

Miscellaneous

Weathershield
WS39

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.