Knowledge Search
Download document () of 20

V48M28B4916CU

Eaton Eaton General purpose ventilated transformer, DOE 2016, NEMA 2, 60 Hz, 220°C, 150 kVA, Three-phase, 480 Delta V, 208Y/120 Vac, NEMA ST-20, 2 at +2.5%, 4 at -2.5%, 80°C, 150 kVA, 480 Vac-208Y/120 Vac, WS61, 280B, FR944

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28B4916CU
UPC
786680192531
Product Length/Depth
33.5 in
Product Height
60 in
Product Width
38 in
Product Weight
1895 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Copper
Enclosure
NEMA 2
Frame
FR944
Insulation
220 °C
Material
Copper windings
Mounting
Floor or wall, upright only
Tap size
2 at +2.5%, 4 at -2.5%
Type
Energy-efficient ventilated type DT-3 transformer
Wiring connection
280B

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
150 kVA
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
80 °C rise
Volt ampere rating
150 kVA
Voltage rating
480 Vac-208Y/120 Vac

Miscellaneous

Weathershield
WS61

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.