Knowledge Search
Download document () of 20

V48M28F49NV

Eaton General-Purpose Transformer, Dry Type Distribution, DT-3, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 115°C, 150 kVA, Al windings , Frame: 923N

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
V48M28F49NV
UPC
786680062322
Product Length/Depth
32.65 in
Product Height
32.02 in
Product Width
36.6 in
Product Weight
1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
923N
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
150 kVA
Phase
Three-phase
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
115 °C rise

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.