Knowledge Search
Download document () of 20

V48M28F7516TR

Eaton General purpose ventilated transformer, Fungus proof, AL windings, DOE 2016, NEMA 2, 220°C, 75 kVA, Cert prod test report, Fl/wall mt uprt, 3-phase, PV: 480V delta, SV: 208Y/120, NEMA ST-20, 2 at +2.5%, 4 at -2.5%, 115°C, 75 kVA

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28F7516TR
UPC
786680205460
Product Length/Depth
24 in
Product Height
43 in
Product Width
30.5 in
Product Weight
612 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Physical Attributes

Coil material
Aluminum
Enclosure
NEMA 2
Insulation
220 °C
Mounting
Floor or wall, upright only
Tap size
2 at +2.5%, 4 at -2.5%
Type
Energy-efficient ventilated dry-type transformer
Wiring connection
280B

Performance Ratings

Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Kva Rating
75 kVA
Primary voltage
480 V delta
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
115 °C rise
Volt ampere rating
75 kVA
Voltage rating
480 Vac-208Y/120 Vac

Miscellaneous

Modification 1
Certified test report of standard production tests for the specific serial number to be shipped

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.