Knowledge Search
Download document () of 20

V48M28T15S64X

Eaton NEMA 4X General Purpose Distribution Transformer 15 kVA TENV NEMA 4X XFMR 3PH, 480-208Y/120, 150C Rise, Aluminum Windings

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28T15S64X
UPC
786680226694
Product Length/Depth
25.69 in
Product Height
50.52 in
Product Width
29.77 in
Product Weight
1.1 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Compliances
Not Applicable
Certifications
UL Listed
Catalog Notes
NEMA 4X enclosure

Physical Attributes

Coil material
Aluminum
Insulation
220 °C
Tap size
2 at +2.5%, 4 at -2.5%
Type
Non-Ventilated transformer
Wiring connection
280B

Performance Ratings

Frequency rating
60 Hz
Kva Rating
15 kVA
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise

Miscellaneous

Weathershield
Not required

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.