Knowledge Search
Download document () of 20
Discontinued

V48M28T45

Eaton general purpose ventilated transformer, Dry Type Distribution, DT-3, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 150°C, 45 kVA, Al windings, Frame: 912B, uses WS38

A newer version of this product is available:

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28T45
UPC
786680035241
Product Length/Depth
16.5 in
Product Height
32.02 in
Product Width
23 in
Product Weight
322 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
912B
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
45 kVA
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
150 °C rise

Miscellaneous

Weathershield
WS38

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.