Knowledge Search
Download document () of 20
Discontinued

V48M28T75

Eaton General-Purpose Transformer, Dry Type Distribution, DT-3, Three-phase, PV: 480V, Taps: 2 at +2.5% FCAN, 4 at -2.5% FCBN, SV: 208Y/120V, 150°C, 75 kVA, Al windings , Frame: 914D, uses WS39

A newer version of this product is available:

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28T75
UPC
786680035258
Product Length/Depth
22 in
Product Height
39 in
Product Width
29 in
Product Weight
505 lb
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed

Physical Attributes

Coil material
Aluminum
Design
DT-3
Frame
914D
Tap size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Type
Dry Type Distribution Transformer

Performance Ratings

Frequency rating
60 Hz
Kva Rating
75 kVA
Primary voltage
480 V
Secondary Voltage
208Y/120 V
Temperature rise
150 °C rise

Miscellaneous

Weathershield
WS39

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.