Download document () of 20

V48M28T7516PV

Eaton Solar duty transformer, DOE 2016, 60 HZ, ALUMINIUM, 75KVA, 3PH, 480 V DELTA, 208Y/120V, NEMA ST-20, 150°C RISE, NEMA 2, FR942, 220°C, 2 AT +2.5% FCAN, 4 AT -2.5% FCBN, WS59

General specifications

Product Name
Eaton solar duty transformer
Catalog Number
V48M28T7516PV
UPC
786689859862
Product Length/Depth
24 in
Product Height
43 in
Product Width
30.5 in
Product Weight
636 lb
Compliances
DOE2016 Efficient
Certifications
UL Listed
Catalog Notes
10 CFR Part 431 (2016) Efficient

Product specifications

Special features
SOLAR DUTY RATED
Coil material
Aluminum
Efficiency
10 CFR Part 431-2016 (DOE 2016)
Frequency rating
60 Hz
Phase
Three-phase
Secondary Voltage
208Y/120 V
Sound Level
NEMA ST-20
Temperature rise
150 °C rise
Enclosure
NEMA 2
Frame
FR942
Insulation
220 °C
Tap size
2 AT +2.5% FCAN, 4 AT -2.5% FCBN
Volt ampere rating
75 KVA
Weathershield
WS59

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.