Knowledge Search
Download document () of 20

V48M28T75EEHD

Eaton General purpose ventilated transformer, DT-3 (3-phase), PV 480V, Taps: 2 at +2.5% /4 at -2.5%, SV 208Y/120V, 150°C rise w/ 200°C insulation systeam, 75 kVA, EE, HD

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V48M28T75EEHD
UPC
786680144837
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Contact Manufacturer

Performance Ratings

Primary voltage
480 V
Secondary Voltage
208 Y/120 V
Volt ampere rating
75 kVA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.