Knowledge Search
Download document () of 20

V60M28B75EE

Eaton General purpose ventilated transformer, DT-3 (3-phase), PV 600V, Taps: 2 at +2.5% /4 at -2.5%, SV 208Y/120V, 80°C rise, 75 kVA, EE

General specifications

Product Name
Eaton General purpose ventilated transformer
Catalog Number
V60M28B75EE
UPC
786680139208
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Certifications
Contact Manufacturer

Performance Ratings

Primary voltage
600 V
Secondary Voltage
208 Y/120 V
Volt ampere rating
75 kVA

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.