Knowledge Search
Download document () of 20

VPH22170

Eaton Crouse-Hinds series Pauluhn VersaPro VPH linear fluorescent light fixture,1/2",(2) NPT hubs,50/60 Hz,2 ft lamp,Acrylic lens,T8 bi-pin,Fiberglass-reinforced polyester,2-lamp,Through feed,120-277 Vac,17W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn VersaPro VPH linear fluorescent light fixture
Catalog Number
VPH22170
UPC
662276874503
Product Length/Depth
25.8 in
Product Height
5 in
Product Width
7 in
Product Weight
8.5 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 2
Class III
NEMA Rating
3R

Product specifications

Lamp type
Fluorescent
Lamp length
2 ft
Number of lamps
2-lamp
Light type
T8 bi-pin
Voltage rating
120-277 Vac
Frequency rating
50/60 Hz
Style
Through feed
Entry size
1/2"
Entry type
(2) NPT hubs
Wattage
17W
Material
Fiberglass-reinforced polyester
Lens material
Acrylic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.