Knowledge Search
Download document () of 20
We make what matters work*

W22

Eaton Freedom NEMA auxiliary contact, Tie Points, 2NO 2NC contacts

General specifications

Product Name
Eaton Freedom NEMA auxiliary contact
Catalog Number
W22
UPC
786678005607
Product Length/Depth
5.9 in
Product Height
2.9 in
Product Width
4.6 in
Product Weight
0.4 lb
Warranty
1 year
Product Type
Accessory

Product specifications

Special features
Used with contactors and starters
Type
Accessory
Contact configuration
2 NO, 2 NC

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.