Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

WBASE12

Eaton Freedom NEMA adapter mounting plate, Advantage Accessory, Used with starter Size 1 and 2

General specifications

Product Name
Eaton Freedom NEMA adapter mounting plate
Catalog Number
WBASE12
UPC
786678002415
Product Length/Depth
7.7 in
Product Height
2.7 in
Product Width
4.6 in
Product Weight
0.8 lb
Warranty
1 year
Catalog Notes
Allows for direct retrofit of competitive non-reversing starters.
Product Type
Accessory

Product specifications

Used with
Starter Size 1 and 2
Type
Accessory
Series
Advantage

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.