Photo is representative
Download
Eaton molded case circuit breaker accessory handle mechanism, Through-the-door handle mechanism, IEC IP65, N-Frame, Frame J-K, Rotary, Series C, 24 in
Product Name |
Eaton molded case circuit breaker accessory handle mechanism
|
Catalog Number |
WHM5R24
|
UPC |
786679785263
|
Product Length/Depth |
1 in
|
Product Height |
1 in
|
Product Width |
1 in
|
Product Weight |
1 lb
|
Warranty |
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
|
Compliances |
Contact Manufacturer
|
Global Catalog |
WHM5R24
|
Used with |
N-frame
|
Frame size |
Frame J-K
|
Series |
Series C
|
Handle type |
Rotary
|
Shaft length |
24 in
|
Type |
Through-the-door handle mechanism
|
Special features |
IEC IP65
|