Eaton While-In-Use Extra Duty Cover 1G White
Product Name |
Eaton While-in-Use cover
|
Catalog Number |
WIUX-1W
|
UPC |
032664006487
|
Product Length/Depth |
3.48 in
|
Product Height |
5.88 in
|
Product Width |
3.93 in
|
Product Weight |
0.01 lb
|
Compliances |
NEMA Compliant
|
Special features |
3.125 in deep, Extra Duty
|
Type |
While-in-use weather protective cover
|
Cutout |
Multiple Configurations
|
Orientation |
Horizontal, vertical
|
Wallplate size |
Standard
|
Color |
White
|
Environmental conditions |
Wet
|
Mounting method |
Surface
|
Number of gangs |
1
|
Material |
Polycarbonate
|