Download document () of 20

WL41165S

Eaton Series 8 vaccum interrupter silver plated, IEC/IEEE/GB/DL, 2000A, 40 kAIC, 12/15/17.5 kV, VCB

General specifications

Product Name
Eaton Series 8 vacuum interrupter
Catalog Number
WL41165S
UPC
786689040406
Product Length/Depth
18 in
Product Height
17 in
Product Width
12 in
Product Weight
32 lb

Delivery program

Amperage Rating
2000 A
Application
VCB

General information

Class
DL
IEEE
GB
IEC

Technical data - Electrical

Voltage rating
12/15/17.5 kV

Technical information

Interrupt rating
40 kAIC

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.