Download document () of 20

WL41177

Eaton Series 8 vaccum interrupter, IEC/IEEE/GB/DL, 3150A, 50 kAIC, 12/15/17.5 kV, VCB

General specifications

Product Name
Eaton Series 8 vacuum interrupter
Catalog Number
WL41177
UPC
786689040413
Product Length/Depth
42 in
Product Height
24 in
Product Width
38 in
Product Weight
333 lb

Delivery program

Amperage Rating
3150A
Application
VCB

General information

Class
GB
IEEE
DL
IEC

Technical data - Electrical

Voltage rating
12/15/17.5 kV

Technical information

Interrupt rating
50 kAIC

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.