Knowledge Search
Download document () of 20
We make what matters work*
Discontinued

WM12V

Eaton Vertical Mechanical Interlock, Size 1,2

General specifications

Product Name
Eaton Freedom NEMA mechanical interlock
Catalog Number
WM12V
UPC
786678003481
Product Length/Depth
15 in
Product Height
2 in
Product Width
5 in
Product Weight
2 lb
Warranty
1 year
Certifications
UL Listed
CSA Certified
Product Type
Accessory

Product specifications

Type
Accessory
Size
1, 2

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.