Knowledge Search
Download document () of 20
We make what matters work*

WM66V

Eaton Freedom NEMA mechanical interlock, Eaton Vertical Mechanical Interlock, Size 6

General specifications

Product Name
Eaton Freedom NEMA mechanical interlock
Catalog Number
WM66V
UPC
786678003511
Product Length/Depth
5.75 in
Product Height
2.75 in
Product Width
4.5 in
Product Weight
1 lb
Warranty
1 year
Certifications
UL
CSA
Product Type
Accessory

Product specifications

Size
6

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.