Knowledge Search
Download document () of 20

WP1

Eaton weatherpoof receptacle cover, Self-closing, Surface mount, Gray, Single receptacle, 1.75 in diameter, Wet, Glass-filled nylon, Single-gang, Vertical

General specifications

Product Name
Eaton receptacle cover
Catalog Number
WP1
UPC
040893627373
Product Length/Depth
4.755 in
Product Height
3.293 in
Product Width
3.036 in
Product Weight
0.31 lb
Compliances
RoHS Compliant
NAFTA
Certifications
UL Listed

Product specifications

Special features
Self-closing
Type
Weatherproof receptacle cover
Cutout
Single receptacle, 1.75 in diameter
Orientation
Vertical
Color
Gray
Environmental conditions
Wet
Mounting method
Surface
Number of gangs
1
Material
Glass filled nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.