Knowledge Search
Download document () of 20

WRBR15W

Eaton commercial specification grade duplex receptacle, #14-10 AWG, 15A, Commercial, Flush, 125V, Back and side, White, Brass, Weather resistant, Impact-resistant nylon face, Glass-filled nylon base, 5-15R, Duplex, Screw, Nylon, Core pack

General specifications

Product Name
Eaton commercial specification grade duplex receptacle
Catalog Number
WRBR15W
UPC
032664667145
Product Length/Depth
1.3 in
Product Height
4.19 in
Product Width
1.09 in
Product Weight
0.001 lb
Certifications
cULus Listed
NOM

Product specifications

Device type
Receptacle
Type
Duplex receptacle
Amperage Rating
15A
Voltage rating
125V
Contact material
Brass
Features
Weather resistant
Auto-grounding
Application
Commercial
Device grade
Commercial
Wiring method
Back and side
Environmental conditions
Damp/wet
Number of wires
3
Mounting method
Flush
Number of poles
Two-pole
Style type
Standard
Material
Nylon
Packaging type
Core pack
Environmental resistance
Weather resistant
Color
White
Connection type
Screw
Allowable wire size
#14-10 AWG
NEMA configuration
5-15R
Torque rating
14 lbf-inch
Design type
Straight blade
Face/body material
Glass-filled nylon base
Impact-resistant nylon face
Receptacle type
Duplex

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.