Download document () of 20

WWSSC2414TAA

Desk Clamp with drawer/TAA.

General specifications

Product Name
Eaton Tripp Lite series clamp-on monitor riser
Catalog Number
WWSSC2414TAA
UPC
037332283870
Product Length/Depth
13.8 in
Product Height
6.5 in
Product Width
23.6 in
Product Weight
14.3 lb
Compliances
RoHS
TAA Compliant

Product specifications

Accessory Type
Monitor stand
Device Compatibility
Monitor/HDTV
Motion
Fixed
Color
Black
Maximum Weight Capacity
40 lb
Material
Medium-Density Fibreboard (MDF)
Mounting Details
Clamp can accommodate desks between 1.2 inches (30 mm) and 2.8 inches (70 mm) thick
Product Features
Assembly Required
TAA Compliant
Product Highlights
Assembles easily in just a few minutes with all hardware included
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Clamps securely to a desk, table or shelf to clear valuable workspace
Rectangular 23.6 in. wide platform supports monitor and other devices up to 40 lb.
Raises a monitor 6.5 in. above the surface to provide comfortable eye-level viewing
Mounting Location
Desk clamp

Export product specification