Download document () of 20
We make what matters work*

WWSSRC

Rolling Desk TV/Monitor Cart - Height Adjustable (PDH)

  • Promotes wellness through alternating between sitting and standing throughout the day 
  • Standing desk on wheels is recommended for school, office or home use
  • 4 shelves for monitor, printer and other essential devices support up to 33 lb. each
  • Height adjustable from 32–49 in. to let you match your own comfort level
  • 4 locking casters allow you to roll your entire workstation from room to room

Adjustable-Height Workstation Lets You Enjoy the Benefits of Standing During Your Workday

This workstation desk lets you enjoy the benefits of better workspace ergonomics without modifying the entire work surface by customizing desk height for sitting, standing and the comfort of different users. Standing for part of the day can help increase metabolism, improve alertness and productivity, reduce fatigue and decrease the risk of repetitive stress injuries. Recommended for home, school or office use, this workstation easily adjusts in height, so you can customize it to your comfort level at any time of the day.

General specifications

Product Name
Eaton Tripp Lite series mobile workstation
Catalog Number
WWSSRC
UPC
037332224880
Product Length/Depth
37 in
Product Height
3.9 in
Product Width
30 in
Product Weight
40.1 lb
Compliances
REACH
RoHS
Global Catalog
WWSSRC
Product Type
Mobile workstation

Product specifications

Color
Black
Silver
Device Compatibility
Monitor/HDTV
Material
MDF, Steel
Product Features
Assembly Required
Tools Necessary
Package contents
Owner’s manual
WWSSRC Rolling Standing Desk/Workstation on Wheels
Mounting Location
Floor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.