Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover, Feraloy iron alloy, X shape, 2"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover
|
Catalog Number |
X67 CG
|
UPC |
782274141497
|
Product Length/Depth |
9.19 in
|
Product Height |
5.19 in
|
Product Width |
3.13 in
|
Product Weight |
6.75 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Shape |
X
|
Trade size |
2"
|
Material |
Feraloy iron alloy
|